Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Encoder Products
Encoders
itb_mme
121
Model 121 - Incremental Encoder
Encoder Products
Encoders
itb_mme
121
Model 121 - Incremental Encoder
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
121-N-A-5-01-S-0200-Q-OC-1-S-N
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Part No.
PN
Model
MDL
Commutation
COMM
Mounting and Housing Style
MNT
Input Voltage
IV
Bore Size
BS
Operating Temperature
OT
Cycles per Revolution
CPR
Number of Channels
NOC
Output Type
OUTPUT
Maximum Frequency
MF
Connector Type
CT
Certification
CERT
1
121-N-A-5-01-S-0200-Q-OC-1-S-N
(121) 121 Auto-Aligning Modular Thru-Bore
(N) No Commutation
Mounting Style A
(5) 5 VDC
(01) 1/4", 0.250"
(S) 0° to 70° C
0200
(Q) Channel A Leads B (Quadrature A & B)
(OC) Open Collector
(1) 100 kHz
18" Cable
(N) None
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Encoder Products
- Model 121
Shorttext
Incremental Encoder
Dernières modifications
10.10.2022 10:33:06
Unité
Mots clés
Encoder
Encoders
Incremental Encoder
Model
Products
Classifications
CNS
CNSERPBASE Object Properties